Menu Search

Captive Thumb Screws - Long Head

In production

This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without.. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability
  • Used to comply with the Machinery Detective 2006/42/EC.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0160.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Item Code Price range Availability d1 l2 025 h1 d4 min l1 025 d2 a012 D3 View
£ 2.1475 - £ 3.0678 Request the lead time here
M3
8.0
10.0
3.5
16.0
2.0
5.0
£ 2.8702 - £ 4.1002 Request the lead time here
M6
12.5
12.0
6.5
25.0
4.2
8.0
£ 2.9486 - £ 4.2123 Request the lead time here
M6
17.5
12.0
6.5
35.0
4.2
8.0
£ 2.7669 - £ 3.9528 Request the lead time here
M6
10.0
12.0
6.5
20.0
4.2
8.0
£ 2.705 - £ 3.8643 Request the lead time here
M6
8.0
12.0
6.5
16.0
4.2
8.0
£ 2.7463 - £ 3.9233 Request the lead time here
M5
25.0
12.0
5.5
50.0
3.7
6.0
£ 2.9486 - £ 4.2123 Request the lead time here
M6
15.0
12.0
6.5
30.0
4.2
8.0
£ 2.4572 - £ 3.5103 Request the lead time here
M5
12.5
12.0
5.5
25.0
3.7
6.0
£ 2.4159 - £ 3.4513 Request the lead time here
M4
15.0
10.0
4.5
30.0
2.8
5.0
£ 2.9486 - £ 4.2123 Request the lead time here
M6
20.0
12.0
6.5
40.0
4.2
8.0
£ 2.3539 - £ 3.3628 Request the lead time here
M5
8.0
12.0
5.5
16.0
3.7
6.0
£ 2.5191 - £ 3.5988 Request the lead time here
M5
15.0
12.0
5.5
30.0
3.7
6.0
£ 2.6224 - £ 3.7463 Request the lead time here
M5
24.0
12.0
5.5
40.0
3.7
6.0
£ 2.4778 - £ 3.5398 Request the lead time here
M4
17.5
10.0
4.5
35.0
2.8
5.0
£ 2.9858 - £ 4.2654 Request the lead time here
M6
25.0
12.0
6.5
50.0
4.2
8.0
£ 2.0236 - £ 2.8908 Request the lead time here
M3
12.5
10.0
3.5
25.0
2.0
5.0
£ 2.0648 - £ 2.9498 Request the lead time here
M3
15.0
10.0
3.5
30.0
2.0
5.0
£ 2.5769 - £ 3.6814 Request the lead time here
M6
12.5
12.0
6.5
25.0
4.2
8.0
£ 2.3539 - £ 3.3628 Request the lead time here
M3.5
17.5
10.0
3.8
35.0
2.3
5.0
£ 2.5769 - £ 3.6814 Request the lead time here
M6
25.0
12.0
6.5
50.0
4.2
8.0
  • of 8
Captive Thumb Screw M3 16.0 316 Stainless Steel

20181116

Price Range
£ 3.0678 - £ 2.1475

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • D3
    5.0
  • d4 min
    3.5
  • l1 025
    16.0
Captive Thumb Screw M6 25.0 316 Stainless Steel

20181413

Price Range
£ 4.1002 - £ 2.8702

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • D3
    8.0
  • d4 min
    6.5
  • l1 025
    25.0
Captive Thumb Screw M6 35.0 316 Stainless Steel

20181437

Price Range
£ 4.2123 - £ 2.9486

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • D3
    8.0
  • d4 min
    6.5
  • l1 025
    35.0
Captive Thumb Screw M6 20.0 316 Stainless Steel

20181406

Price Range
£ 3.9528 - £ 2.7669

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • D3
    8.0
  • d4 min
    6.5
  • l1 025
    20.0
Captive Thumb Screw M6 16.0 316 Stainless Steel

20181390

Price Range
£ 3.8643 - £ 2.705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • D3
    8.0
  • d4 min
    6.5
  • l1 025
    16.0
Captive Thumb Screw M5 50.0 316 Stainless Steel

20181383

Price Range
£ 3.9233 - £ 2.7463

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • D3
    6.0
  • d4 min
    5.5
  • l1 025
    50.0
Captive Thumb Screw M6 30.0 316 Stainless Steel

20181420

Price Range
£ 4.2123 - £ 2.9486

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • D3
    8.0
  • d4 min
    6.5
  • l1 025
    30.0
Captive Thumb Screw M5 25.0 316 Stainless Steel

20181345

Price Range
£ 3.5103 - £ 2.4572

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • D3
    6.0
  • d4 min
    5.5
  • l1 025
    25.0
Captive Thumb Screw M4 30.0 316 Stainless Steel

20181284

Price Range
£ 3.4513 - £ 2.4159

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • D3
    5.0
  • d4 min
    4.5
  • l1 025
    30.0
Captive Thumb Screw M6 40.0 316 Stainless Steel

20181444

Price Range
£ 4.2123 - £ 2.9486

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • D3
    8.0
  • d4 min
    6.5
  • l1 025
    40.0
Captive Thumb Screw M5 16.0 316 Stainless Steel

20181321

Price Range
£ 3.3628 - £ 2.3539

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • D3
    6.0
  • d4 min
    5.5
  • l1 025
    16.0
Captive Thumb Screw M5 30.0 316 Stainless Steel

20181352

Price Range
£ 3.5988 - £ 2.5191

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • D3
    6.0
  • d4 min
    5.5
  • l1 025
    30.0
Captive Thumb Screw M5 40.0 316 Stainless Steel

20181376

Price Range
£ 3.7463 - £ 2.6224

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • D3
    6.0
  • d4 min
    5.5
  • l1 025
    40.0
Captive Thumb Screw M4 35.0 316 Stainless Steel

20181291

Price Range
£ 3.5398 - £ 2.4778

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • D3
    5.0
  • d4 min
    4.5
  • l1 025
    35.0
Captive Thumb Screw M6 50.0 316 Stainless Steel

20181451

Price Range
£ 4.2654 - £ 2.9858

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • D3
    8.0
  • d4 min
    6.5
  • l1 025
    50.0
Captive Thumb Screw M3 25.0 Blackened Stainless 303

20183776

Price Range
£ 2.8908 - £ 2.0236

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • D3
    5.0
  • d4 min
    3.5
  • l1 025
    25.0
Captive Thumb Screw M3 30.0 Blackened Stainless 303

20183783

Price Range
£ 2.9498 - £ 2.0648

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • D3
    5.0
  • d4 min
    3.5
  • l1 025
    30.0
Captive Thumb Screw M6 25.0 Blackened Stainless 303

20184056

Price Range
£ 3.6814 - £ 2.5769

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • D3
    8.0
  • d4 min
    6.5
  • l1 025
    25.0
Captive Thumb Screw M3.5 35.0 Blackened Stainless 316

20184216

Price Range
£ 3.3628 - £ 2.3539

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • D3
    5.0
  • d4 min
    3.8
  • l1 025
    35.0
Captive Thumb Screw M6 50.0 Blackened Stainless 303

20184094

Price Range
£ 3.6814 - £ 2.5769

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • D3
    8.0
  • d4 min
    6.5
  • l1 025
    50.0