Menu Search

Captive Thumb Screws - Low Head

In stock

This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 316 Stainless Steel, 303 Stainless SteelColour: Material Flammability Standard:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
152 results
Product SKUs information
Item Code Price range Availability d1 l2 025 Material d4 min l1 025 d2 a012 D3 View
£ 2.0029 - £ 2.8613 92 In stock
M5
7.5
316 Stainless Steel
5.5
10.0
3.7
10.0
£ 2.4985 - £ 3.5693 87 In stock
M5
7.5
316 Stainless Steel
5.5
30.0
3.7
10.0
£ 2.6017 - £ 3.7168 71 In stock
M6
7.5
316 Stainless Steel
6.5
16.0
4.5
12.0
£ 1.8584 - £ 2.6548 495 In stock
M3
4.5
316 Stainless Steel
3.5
8.0
2.0
8.0
£ 1.9203 - £ 2.7433 436 In stock
M3
4.5
316 Stainless Steel
3.5
12.0
2.0
8.0
£ 1.9616 - £ 2.8023 Request the lead time here
M3.5
6.0
316 Stainless Steel
3.8
14.0
2.3
8.0
£ 2.0442 - £ 2.9203 525 In stock
M4
6.0
316 Stainless Steel
4.5
12.0
2.8
10.0
£ 2.2507 - £ 3.2153 Request the lead time here
M4
6.0
316 Stainless Steel
4.5
20.0
2.8
10.0
£ 2.2507 - £ 3.2153 65 In stock
M5
7.5
316 Stainless Steel
5.5
20.0
3.7
10.0
£ 2.5398 - £ 3.6283 88 In stock
M6
7.5
316 Stainless Steel
6.5
14.0
4.5
12.0
£ 1.7138 - £ 2.4483 Request the lead time here
M3.5
6.0
Blackened Stainless 303
3.8
8.0
2.3
8.0
£ 1.8377 - £ 2.6253 Request the lead time here
M5
7.5
Blackened Stainless 303
5.5
10.0
3.7
10.0
£ 2.1268 - £ 3.0383 Request the lead time here
M5
7.5
Blackened Stainless 303
5.5
25.0
3.7
10.0
£ 1.9616 - £ 2.8023 Request the lead time here
M4
6.0
Blackened Stainless 303
4.5
16.0
2.8
10.0
£ 1.9203 - £ 2.7433 Request the lead time here
M5
7.5
Blackened Stainless 303
5.5
14.0
3.7
10.0
£ 2.3746 - £ 3.3923 Request the lead time here
M6
7.5
Blackened Stainless 303
6.5
14.0
4.5
12.0
£ 1.8584 - £ 2.6548 277 In stock
M3
4.5
Blackened Stainless 316
3.5
8.0
2.0
8.0
£ 2.0855 - £ 2.9793 Request the lead time here
M4
6.0
Blackened Stainless 316
4.5
12.0
2.8
10.0
£ 1.9823 - £ 2.8318 Request the lead time here
M3
4.5
Blackened Stainless 316
3.5
14.0
2.0
8.0
£ 2.292 - £ 3.2743 Request the lead time here
M5
7.5
Blackened Stainless 316
5.5
20.0
3.7
10.0
  • of 8
Captive Thumb Screw M5 10.0 316 Stainless Steel

20181635

Price Range
£ 2.8613 - £ 2.0029

Stock Levels
92 In stock
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • D3
    10.0
  • d4 min
    5.5
  • l1 025
    10.0
Captive Thumb Screw M5 30.0 316 Stainless Steel

20181680

Price Range
£ 3.5693 - £ 2.4985

Stock Levels
87 In stock
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • D3
    10.0
  • d4 min
    5.5
  • l1 025
    30.0
Captive Thumb Screw M6 16.0 316 Stainless Steel

20181703

Price Range
£ 3.7168 - £ 2.6017

Stock Levels
71 In stock
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • D3
    12.0
  • d4 min
    6.5
  • l1 025
    16.0
Captive Thumb Screw M3 8.0 316 Stainless Steel

20181468

Price Range
£ 2.6548 - £ 1.8584

Stock Levels
495 In stock
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • D3
    8.0
  • d4 min
    3.5
  • l1 025
    8.0
Captive Thumb Screw M3 12.0 316 Stainless Steel

20181482

Price Range
£ 2.7433 - £ 1.9203

Stock Levels
436 In stock
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • D3
    8.0
  • d4 min
    3.5
  • l1 025
    12.0
Captive Thumb Screw M3.5 14.0 316 Stainless Steel

20181543

Price Range
£ 2.8023 - £ 1.9616

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • D3
    8.0
  • d4 min
    3.8
  • l1 025
    14.0
Captive Thumb Screw M4 12.0 316 Stainless Steel

20181574

Price Range
£ 2.9203 - £ 2.0442

Stock Levels
525 In stock
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • D3
    10.0
  • d4 min
    4.5
  • l1 025
    12.0
Captive Thumb Screw M4 20.0 316 Stainless Steel

20181611

Price Range
£ 3.2153 - £ 2.2507

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • D3
    10.0
  • d4 min
    4.5
  • l1 025
    20.0
Captive Thumb Screw M5 20.0 316 Stainless Steel

20181666

Price Range
£ 3.2153 - £ 2.2507

Stock Levels
65 In stock
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • D3
    10.0
  • d4 min
    5.5
  • l1 025
    20.0
Captive Thumb Screw M6 14.0 316 Stainless Steel

20181697

Price Range
£ 3.6283 - £ 2.5398

Stock Levels
88 In stock
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • D3
    12.0
  • d4 min
    6.5
  • l1 025
    14.0
Captive Thumb Screw M3.5 8.0 Blackened Stainless 303

20184506

Price Range
£ 2.4483 - £ 1.7138

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • D3
    8.0
  • d4 min
    3.8
  • l1 025
    8.0
Captive Thumb Screw M5 10.0 Blackened Stainless 303

20184629

Price Range
£ 2.6253 - £ 1.8377

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • D3
    10.0
  • d4 min
    5.5
  • l1 025
    10.0
Captive Thumb Screw M5 25.0 Blackened Stainless 303

20184674

Price Range
£ 3.0383 - £ 2.1268

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • D3
    10.0
  • d4 min
    5.5
  • l1 025
    25.0
Captive Thumb Screw M4 16.0 Blackened Stainless 303

20184582

Price Range
£ 2.8023 - £ 1.9616

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • D3
    10.0
  • d4 min
    4.5
  • l1 025
    16.0
Captive Thumb Screw M5 14.0 Blackened Stainless 303

20184643

Price Range
£ 2.7433 - £ 1.9203

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • D3
    10.0
  • d4 min
    5.5
  • l1 025
    14.0
Captive Thumb Screw M6 14.0 Blackened Stainless 303

20184704

Price Range
£ 3.3923 - £ 2.3746

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • D3
    12.0
  • d4 min
    6.5
  • l1 025
    14.0
Captive Thumb Screw M3 8.0 Blackened Stainless 316

20184766

Price Range
£ 2.6548 - £ 1.8584

Stock Levels
277 In stock
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • D3
    8.0
  • d4 min
    3.5
  • l1 025
    8.0
Captive Thumb Screw M4 12.0 Blackened Stainless 316

20184872

Price Range
£ 2.9793 - £ 2.0855

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • D3
    10.0
  • d4 min
    4.5
  • l1 025
    12.0
Captive Thumb Screw M3 14.0 Blackened Stainless 316

20184797

Price Range
£ 2.8318 - £ 1.9823

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • D3
    8.0
  • d4 min
    3.5
  • l1 025
    14.0
Captive Thumb Screw M5 20.0 Blackened Stainless 316

20184971

Price Range
£ 3.2743 - £ 2.292

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • D3
    10.0
  • d4 min
    5.5
  • l1 025
    20.0