This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.
They are commonly used with Threaded Captive Washers (sold separately).
The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.
Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.
Material: 316 Stainless Steel, 303 Stainless SteelColour: Material Flammability Standard:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d1 | l2 025 | Material | d4 min | l1 025 | d2 a012 | D3 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 1.7964 - £ 2.5663 | Request the lead time here |
M3
|
4.5
|
Blackened Stainless 303
|
3.5
|
14.0
|
2.0
|
8.0
|
||
£ 1.8171 - £ 2.5958 | Request the lead time here |
M3.5
|
6.0
|
Blackened Stainless 303
|
3.8
|
16.0
|
2.3
|
8.0
|
||
£ 2.0442 - £ 2.9203 | Request the lead time here |
M4
|
6.0
|
Blackened Stainless 303
|
4.5
|
20.0
|
2.8
|
10.0
|
||
£ 1.8584 - £ 2.6548 | 204 In stock |
M3.5
|
6.0
|
316 Stainless Steel
|
3.8
|
8.0
|
2.3
|
8.0
|
||
£ 1.9203 - £ 2.7433 | 212 In stock |
M3.5
|
6.0
|
316 Stainless Steel
|
3.8
|
12.0
|
2.3
|
8.0
|
||
£ 2.1061 - £ 3.0088 | Request the lead time here |
M4
|
6.0
|
316 Stainless Steel
|
4.5
|
14.0
|
2.8
|
10.0
|
||
£ 2.3746 - £ 3.3923 | 353 In stock |
M4
|
6.0
|
316 Stainless Steel
|
4.5
|
25.0
|
2.8
|
10.0
|
||
£ 2.1475 - £ 3.0678 | 29 In stock |
M5
|
7.5
|
316 Stainless Steel
|
5.5
|
16.0
|
3.7
|
10.0
|
||
£ 2.6637 - £ 3.8053 | 153 In stock |
M6
|
7.5
|
316 Stainless Steel
|
6.5
|
18.0
|
4.5
|
12.0
|
||
£ 2.8702 - £ 4.1002 | 2 In stock |
M6
|
7.5
|
316 Stainless Steel
|
6.5
|
25.0
|
4.5
|
12.0
|
||
£ 2.4778 - £ 3.5398 | 104 In stock |
M6
|
7.5
|
316 Stainless Steel
|
6.5
|
12.0
|
4.5
|
12.0
|
||
Request the lead time here |
M3
|
4.5
|
Blackened Stainless 303
|
3.5
|
12.0
|
2.0
|
8.0
|
|||
£ 1.7345 - £ 2.4778 | 575 In stock |
M3
|
4.5
|
Blackened Stainless 303
|
3.5
|
10.0
|
2.0
|
8.0
|
||
£ 1.8171 - £ 2.5958 | Request the lead time here |
M3
|
4.5
|
Blackened Stainless 303
|
3.5
|
16.0
|
2.0
|
8.0
|
||
£ 1.8377 - £ 2.6253 | Request the lead time here |
M4
|
6.0
|
Blackened Stainless 303
|
4.5
|
10.0
|
2.8
|
10.0
|
||
£ 2.1268 - £ 3.0383 | Request the lead time here |
M4
|
6.0
|
Blackened Stainless 303
|
4.5
|
25.0
|
2.8
|
10.0
|
||
£ 2.4778 - £ 3.5398 | Request the lead time here |
M6
|
7.5
|
Blackened Stainless 303
|
6.5
|
18.0
|
4.5
|
12.0
|
||
£ 1.879 - £ 2.6843 | Request the lead time here |
M5
|
7.5
|
Blackened Stainless 303
|
5.5
|
12.0
|
3.7
|
10.0
|
||
£ 2.3126 - £ 3.3038 | Request the lead time here |
M6
|
7.5
|
Blackened Stainless 303
|
6.5
|
12.0
|
4.5
|
12.0
|
||
£ 1.9616 - £ 2.8023 | 437 In stock |
M3
|
4.5
|
316 Stainless Steel
|
3.5
|
14.0
|
2.0
|
8.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.