Menu Search

Caster Stem M12x25 Steel Natural

Threaded stem castor fitting made from zinc plated steel. Suitable for castors with blind hole mount.
Item code:

1220454

276 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 2.1678
100 + £ 2.1261
Standard pack: 20

Order in multiple of 20

Total price:

£ 43.36

20 x £ 2.1678

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Type Castor Fitting Threaded Stem
For Use With Castors with Blind Hole Mount
Colour Natural
Commodity Code 3926300090
Full Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us