Menu Search

Caster Plate 38.0 mm 38.0 mm Steel

Zinc plated steel castor plate fitting for castors with a blind hole mount.
Item code:

1220455

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 2.0149
100 + £ 1.9732
Standard pack: 20

Order in multiple of 20

Total price:

£ 40.30

20 x £ 2.0149

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Type Castor Fitting Plate
For Use With Castors with Blind Hole Mount
Colour Natural
Commodity Code 3926300090
Full Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us