Quantity | Unit price |
---|---|
150 - 449 | £ 0.3059 |
450 + | £ 0.3003 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Type | Castor Fitting Plate |
---|---|
For Use With | 32.0 mm;40.0 mm - Hooded |
Colour | Natural |
Commodity Code | 7318190090 |
Full Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.