Menu Search

Caster Stem M8x15 Steel Natural

Light duty threaded stem castor fitting made from natural steel. Suitable for hooded castors.
Item code:

500310

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.2082
500 + £ 0.2039
Standard pack: 100

Order in multiple of 100

Total price:

£ 20.82

100 x £ 0.2082

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Type Threaded Stem
For Use With 50.0 mm - Hooded
Colour Natural
Commodity Code 7318190090
Full Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us