Menu Search

Caster Stem 38.0 mm 50.0 mm - Hooded Steel

Gripneck stem castor fitting for hooded castors. Made from natural steel.
Item code:

500312

6913 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 399 £ 0.2039
400 + £ 0.1728
Standard pack: 100

Order in multiple of 100

Total price:

£ 20.39

100 x £ 0.2039

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Type Gripneck Stem
For Use With 50.0 mm - Hooded
Colour Natural
Commodity Code 7318190090
Full Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us