Menu Search

Caster Stem M10x15 Steel Natural

Light duty threaded stem castor fitting made from natural steel. Suitable for hooded castors.
Item code:

500314

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 399 £ 0.1884
400 + £ 0.1615
Standard pack: 100

Order in multiple of 100

Total price:

£ 18.84

100 x £ 0.1884

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Type Threaded Stem
For Use With 50.0 mm - Hooded
Colour Natural
Commodity Code 7318190090
Full Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us