Menu Search

Caster Stem M8x25 Steel Natural

Light duty threaded stem castor fitting made from natural steel. Suitable for unhooded castors.
Item code:

500325

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 299 £ 0.2365
300 + £ 0.2025
Standard pack: 150

Order in multiple of 150

Total price:

£ 35.48

150 x £ 0.2365

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Type Threaded Stem
For Use With 40.0 mm - Unhooded
Colour Natural
Commodity Code 7318190090
Full Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us