Menu Search

Wheel 63.0 mm (DIA) 22.0 mm 61.2 kg PA Red

Red Polyurethane Castor Tyre is ideal for heavy-duty applications such as trolleys, lifting equipment and automatic gates.
Item code:

1337464

80 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
8 - 79 £ 8.7286
80 - 319 £ 3.9604
320 + £ 3.877
Standard pack: 80

Order in multiple of 8

Total price:

£ 69.83

8 x £ 8.7286

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Polyamide 6
Colour Red
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us