Quantity | Unit price |
---|---|
1 - 19 | £ 65.6911 |
20 - 79 | £ 29.9422 |
80 + | £ 29.3398 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Full Material | Cast Iron |
---|---|
Colour | Red |
Load Capacity | 163.1 kg |
Load Capacity | 163.1 kg |
Wheel Diameter | 80.0 mm |
Wheel Diameter | 3.15 in |
Wheel Width | 25.0 mm |
Wheel Width | 0.984 in |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue