Menu Search

Wheel 125.0 mm (DIA) 36.0 mm 203.1 kg Plastic Blue

Blue elastic rubber tyre.
Item code:

1337473

28 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 79 £ 20.5249
80 + £ 20.108
Standard pack: 20

Order in multiple of 20

Total price:

£ 410.50

20 x £ 20.5249

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Plastic
Colour Blue
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us