Menu Search

Wheel 50.0 mm (DIA) 18.0 mm 40.8 kg Plastic Grey

Light grey polyamide Castor Wheel is suitable for display units, restaurant equipment, trolleys, office and medical equipment.
Essentra Part Number:

10209233

Manufacturer Part Number:

1337475

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 399 £ 1.08
400 + £ 1.0588
Standard pack: 100

Order in multiple of 100

Total price:

£ 108.00

100 x £ 1.08

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Plastic
Colour Grey
Load Capacity 40.8 kg
Wheel Diameter 50.0 mm
Wheel Width 18.0 mm
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us