Menu Search

Wheel 63.0 mm (DIA) 22.0 mm 61.2 kg Plastic Grey

Light grey polyamide Castor Wheel is suitable for display units, restaurant equipment, trolleys, office and medical equipment.
Item code:

1337476

80 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
80 - 319 £ 1.7524
320 + £ 1.725
Standard pack: 80

Order in multiple of 80

Total price:

£ 140.19

80 x £ 1.7524

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Plastic
Colour Grey
Load Capacity 61.2 kg
Wheel Diameter 63.0 mm
Wheel Width 22.0 mm
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us