Quantity | Unit price |
---|---|
80 - 319 | £ 0.8474 |
320 + | £ 0.831 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Full Material | Polypropylene |
---|---|
Colour | Black |
Load Capacity | 40.8 kg |
Load Capacity | 40.8 kg |
Wheel Diameter | 60.0 mm |
Wheel Diameter | 2.362 in |
Wheel Width | 21.5 mm |
Wheel Width | 0.846 in |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue