Menu Search

Wheel 30.0 mm (DIA) 17.5 mm 20.0 kg PP Black;Grey

Black Natural Rubber Castor Tyre is suitable for heavier duty applications such as trolleys, cabinets, waste equipment and workstations.
Essentra Part Number:

10352007

Manufacturer Part Number:

1489467

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 399 £ 1.4474
400 + £ 0.6766
Standard pack: 400

Order in multiple of 40

Total price:

£ 57.90

40 x £ 1.4474

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Polypropylene
Colour Black;Grey
Load Capacity 20.0 kg
Wheel Diameter 30.0 mm
Wheel Width 17.5 mm
Commodity Code 4016999190

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us