Menu Search

Wheel 80.0 mm (DIA) 25.0 mm 50.0 kg Steel Black

Black Natural Rubber Castor Tyre is suitable for heavier duty applications such as trolleys, cabinets, waste equipment and workstations.
Item code:

491135

48 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
8 - 47 £ 7.7646
48 + £ 3.8493
Standard pack: 48

Order in multiple of 8

Total price:

£ 62.12

8 x £ 7.7646

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Steel
Colour Black
Commodity Code 9403991090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us