Quantity | Unit price |
---|---|
48 - 479 | £ 0.9748 |
480 - 959 | £ 0.9556 |
960 + | £ 0.9364 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Full Material | Polyamide |
---|---|
Colour | White |
Load Capacity | 60.0 kg |
Load Capacity | 60.0 kg |
Wheel Diameter | 60.0 mm |
Wheel Diameter | 2.362 in |
Wheel Width | 22.0 mm |
Wheel Width | 0.866 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue