Menu Search

Wheel 100.0 mm (DIA) 27.0 mm 80.0 kg Plastic Black

Black Natural Rubber Castor Tyre is suitable for heavier duty applications such as trolleys, cabinets, waste equipment and workstations.
Item code:

491153

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
48 + £ 2.7375
Standard pack: 48

Order in multiple of 48

Total price:

£ 131.40

48 x £ 2.7375

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Plastic
Colour Black
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us