Menu Search

Wheel 200.0 mm (DIA) 50.0 mm 100.0 kg Plastic Black

Black Natural Rubber Castor Tyre is suitable for heavier duty applications such as trolleys, cabinets, waste equipment and workstations.
Item code:

494782

155 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 5 £ 35.066
6 + £ 18.1268
Standard pack: 6

Order any quantity

Total price:

£ 35.07

1 x £ 35.066

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Plastic
Colour Black
Load Capacity 100.0 kg
Wheel Diameter 200.0 mm
Wheel Width 50.0 mm
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us