Menu Search

Spherical Wheel Castor Screw Mount 45.0 mm 15.0 kg PP Black

Black Natural Rubber Castor Tyre is suitable for heavier duty applications such as trolleys, cabinets, waste equipment and workstations.
Item code:

499610

99 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 13.1581
100 + £ 6.2116
Standard pack: 100

Order any quantity

Total price:

£ 13.16

1 x £ 13.1581

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Polypropylene
Colour Black
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us