Menu Search

Wheel 35.0 mm (DIA) 10.0 mm 10.0 kg Polymer Black

Black thermoplastic polymer castor wheel.
Essentra Part Number:

10292303

Manufacturer Part Number:

499613

400 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.6086
1000 + £ 0.2891
Standard pack: 1000

Order in multiple of 100

Total price:

£ 60.86

100 x £ 0.6086

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Thermoplastic Polymer
Colour Black
Load Capacity 10.0 kg
Wheel Diameter 35.0 mm
Wheel Width 10.0 mm
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us