Menu Search

Wheel 40.0 mm (DIA) 9.6 mm 12.0 kg Brass Black

Black thermoplastic polymer castor wheel.
Item code:

499617

1565 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
60 - 599 £ 1.7952
600 + £ 0.8476
Standard pack: 600

Order in multiple of 60

Total price:

£ 107.71

60 x £ 1.7952

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Thermoplastic Polymer
Colour Black
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us