10292730
499661
| Quantity | Unit price |
|---|---|
| 8 + | £ 24.4648 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Wheel Material | Plastic |
|---|---|
| Caster Housing Material | Steel |
| Colour | Blue |
| Caster Type | Fixed Plate Castor |
| Mount Type | Screw Mount |
| Load Capacity | 200.0 kg |
| Load Capacity | 200.0 kg |
| Wheel Width | 44.0 mm |
| Wheel Width | 1.732 in |
| Wheel Diameter | 125.0 mm |
| Wheel Diameter | 4.921 in |
| Overall Height | 155.0 mm |
| Overall Height | 6.102 in |
| Wheel Full Material | Plastic |
| Caster Housing Full Material | Steel |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue