Menu Search

Centre Pull Tab Plug 11.7 mm Red

This red LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 11.7 to 13.7 mm. The central pull tab allows an easy fit and removal.
Item code:

110033

30500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.1108
5000 + £ 0.0532
Standard pack: 5000

Order in multiple of 500

Total price:

£ 55.40

500 x £ 0.1108

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Colour Red
Full Material Low Density Polyethylene
Overall Height 22.0 mm
Overall Diameter 17.2 mm
Minimum Plug Diameter 11.7 mm
Maximum Plug Diameter 13.7 mm
Height Under Flange 11.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us