Menu Search

Centre Pull Tab Plug 59.3 mm Red

This red LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 59.3 to 67.3 mm. The central pull tab allows an easy fit and removal. It does not extend above the overall height.
Item code:

110041

353 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
15 - 149 £ 1.2296
150 + £ 0.601
Standard pack: 150

Order in multiple of 15

Total price:

£ 18.44

15 x £ 1.2296

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Colour Red
Full Material Low Density Polyethylene
Overall Height 31.5 mm
Overall Diameter 70.6 mm
Minimum Plug Diameter 59.3 mm
Maximum Plug Diameter 67.3 mm
Height Under Flange 31.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us