Menu Search

Centre Pull Tab Plug 67.4 mm 70.2 mm Red

This red LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 67.4 to 70.2 mm. The central pull tab allows an easy fit and removal. It does not extend above the overall height.
Item code:

110042

102 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
30 - 299 £ 1.3548
300 - 599 £ 0.7921
600 + £ 0.7768
Standard pack: 300

Order in multiple of 30

Total price:

£ 40.64

30 x £ 1.3548

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us