Menu Search

Tapered Plug with Ring Tab 8.0 mm Yellow

This tapered plug with ring tab is used to plug multiple inner diameters from 8.0 mm to 10.0 mm . The ring tab is flushed to provide additional flange and an easy pull tab.
Item code:

498719

29257 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.038
5000 + £ 0.0372
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 38.00

1000 x £ 0.038

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Ring Tab
Colour Yellow
Full Material Low Density Polyethylene
Overall Height 11.0 mm
Overall Diameter 10.0 mm
Minimum Plug Diameter 8.0 mm
Maximum Plug Diameter 10.0 mm
Height Under Flange 9.5 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us