Menu Search

Tapered Centre Pull Plug 10.2 mm Orange

This orange LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 10.2 to 11.8 mm. The central pull tab allows an easy fit and removal.
Item code:

CP-10

56010 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
600 - 11999 £ 0.2164
12000 + £ 0.0405
Standard pack: 6000

Order in multiple of 600

Total price:

£ 129.84

600 x £ 0.2164

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Colour Orange
Full Material Low Density Polyethylene
Overall Height 19.1 mm
Overall Diameter 15.9 mm
Minimum Plug Diameter 10.2 mm
Maximum Plug Diameter 11.8 mm
Height Under Flange 9.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us