Menu Search

Centre Pull Tab Plug 14.7 mm 17.0 mm Orange

This orange LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 14.7 to 17 mm. The central pull tab allows an easy fit and removal.
Item code:

CP-18

47444 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
550 - 5499 £ 0.2235
5500 + £ 0.0678
Standard pack: 5500

Order in multiple of 550

Total price:

£ 122.93

550 x £ 0.2235

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us