Menu Search

Tapered Centre Pull Plug 15.5 mm Orange

This orange LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 15.5 to 17.7 mm. The central pull tab allows an easy fit and removal.
Item code:

CP-19

50878 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.204
5000 + £ 0.0707
Standard pack: 5000

Order in multiple of 500

Total price:

£ 102.00

500 x £ 0.204

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Colour Orange
Full Material Low Density Polyethylene
Overall Height 19.8 mm
Overall Diameter 21.3 mm
Minimum Plug Diameter 15.5 mm
Maximum Plug Diameter 17.7 mm
Height Under Flange 13.5 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us