Menu Search

Tapered Centre Pull Plug 18.5 mm Orange

This orange LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 18.5 to 21 mm. The central pull tab allows an easy fit and removal.
Item code:

CP-24

3466 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.2405
5000 + £ 0.0846
Standard pack: 5000

Order in multiple of 500

Total price:

£ 120.25

500 x £ 0.2405

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Colour Orange
Full Material Low Density Polyethylene
Overall Height 21.3 mm
Overall Diameter 25.4 mm
Minimum Plug Diameter 18.5 mm
Maximum Plug Diameter 21.0 mm
Height Under Flange 15.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us