Menu Search

Centre Pull Tab Plug 24.6 mm 27.7 mm Orange

This orange LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 24.6 to 27.7 mm. The central pull tab allows an easy fit and removal.
Item code:

CP-37

6018 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.3152
2500 + £ 0.117
Standard pack: 2500

Order in multiple of 250

Total price:

£ 78.80

250 x £ 0.3152

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us