Menu Search

Centre Pull Tab Plug 41.0 mm Orange

This orange LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 41 to 44.1 mm. The central pull tab allows an easy fit and removal.
Item code:

CP-56

27636 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.5775
1000 + £ 0.1957
Standard pack: 1000

Order in multiple of 100

Total price:

£ 57.75

100 x £ 0.5775

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Colour Orange
Full Material Low Density Polyethylene
Overall Height 28.6 mm
Overall Diameter 48.4 mm
Minimum Plug Diameter 41.0 mm
Maximum Plug Diameter 44.1 mm
Height Under Flange 18.3 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us