Menu Search

Centre Pull Tab Plug 45.9 mm Orange

This orange LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 45.9 to 49.2 mm. The central pull tab allows an easy fit and removal.
Item code:

CP-57

7540 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.5416
1000 + £ 0.219
Standard pack: 1000

Order in multiple of 100

Total price:

£ 54.16

100 x £ 0.5416

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Colour Orange
Full Material Low Density Polyethylene
Overall Height 31.8 mm
Overall Diameter 54.9 mm
Minimum Plug Diameter 45.9 mm
Maximum Plug Diameter 49.2 mm
Height Under Flange 25.4 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us