Menu Search

Centre Pull Tab Plug 6.8 mm 8.5 mm Orange

This orange LDPE centre pull tab plug has a tapered design to fit diameter holes ranging from 6.8 to 8.5 mm. The central pull tab allows an easy fit and removal.
Item code:

CP-6

14949 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.4455
5000 + £ 0.0359
Standard pack: 5000

Order in multiple of 500

Total price:

£ 222.75

500 x £ 0.4455

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us