Menu Search

Centre Pull Plugs

In stock

The Centre Pull Plug easily plugs into a threaded or non-threaded hole. Due to the tapered design, is can be used to plug multiple inner diameters. These plug offers a snug and secure fit that prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy remova, by pulling the tab upwards. The plug protects against damage, dirt, moisture, and corrosion during storage and shipping.

Used in various applications.

  • Tapered design means plug is suitable for multiple inner diameters.
  • The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool.
  • Used in various applications, including electrical cables in machinery, equipment, and control panels.
Material: LDPE, TPR Colour: Yellow, Black, Orange, Red Series Code: SR1174, SR1067, SR1068

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Show less filters Show more filters
71 results
Product SKUs information
Item Code Price range Availability H D d2 Material d1 Type View
CP-9 £ 0.1093 - £ 0.2944 21186 In stock
LDPE
£ 0.0678 - £ 0.2235 47444 In stock
LDPE
£ 0.117 - £ 0.3152 6018 In stock
LDPE
£ 0.1403 - £ 0.396 33517 In stock
LDPE
£ 0.1987 - £ 0.5862 24380 In stock
LDPE
£ 0.0869 - £ 0.0887 4000 In stock
LDPE
£ 0.0989 - £ 0.101 1409 In stock
LDPE
£ 0.0293 - £ 0.0789 36360 In stock
LDPE
£ 0.0757 - £ 0.1529 18897 In stock
LDPE
£ 0.3974 - £ 0.5575 Request the lead time here
LDPE
£ 0.7768 - £ 1.3548 102 In stock
LDPE
£ 0.0489 - £ 0.2204 4499 In stock
LDPE
£ 0.0858 - £ 0.2441 Request the lead time here
LDPE
£ 0.1298 - £ 0.3595 5273 In stock
LDPE
£ 0.157 - £ 0.4481 29921 In stock
LDPE
£ 0.0444 - £ 0.1003 Request the lead time here
LDPE
498726 £ 0.0681 - £ 0.0695 11822 In stock
LDPE
£ 0.0869 - £ 0.0887 4065 In stock
LDPE
£ 0.0681 - £ 0.0695 24826 In stock
LDPE
£ 0.1247 - £ 0.1247 12213 In stock
TPR
  • of 4
Centre Pull Tab Plug 9.2 mm 10.9 mm Orange

CP-9

Price Range
£ 0.2944 - £ 0.1093

Stock Levels
21186 In stock
Attributes
  • Commodity Code
    3923509000
Centre Pull Tab Plug 14.7 mm 17.0 mm Orange

CP-18

Price Range
£ 0.2235 - £ 0.0678

Stock Levels
47444 In stock
Attributes
  • Commodity Code
    3923509000
Centre Pull Tab Plug 24.6 mm 27.7 mm Orange

CP-37

Price Range
£ 0.3152 - £ 0.117

Stock Levels
6018 In stock
Attributes
  • Commodity Code
    3926909790
Centre Pull Tab Plug 32.8 mm 33.2 mm Orange

CP-47

Price Range
£ 0.396 - £ 0.1403

Stock Levels
33517 In stock
Attributes
  • Commodity Code
    3923509000
Centre Pull Tab Plug 41.0 mm 44.1 mm Orange

CP-56

Price Range
£ 0.5862 - £ 0.1987

Stock Levels
24380 In stock
Attributes
  • Commodity Code
    3923509000
Centre Pull Tab Plug 17.5 mm 19.5 mm Yellow

498728

Price Range
£ 0.0887 - £ 0.0869

Stock Levels
4000 In stock
Attributes
  • Commodity Code
    3923509000
Centre Pull Tab Plug 22.5 mm 25.5 mm Yellow

498732

Price Range
£ 0.101 - £ 0.0989

Stock Levels
1409 In stock
Attributes
  • Commodity Code
    3923509000
Centre Pull Tab Plug 6.2 mm 7.7 mm Red

110029

Price Range
£ 0.0789 - £ 0.0293

Stock Levels
36360 In stock
Attributes
  • Commodity Code
    3926909790
Centre Pull Tab Plug 16.4 mm 18.3 mm Red

110035

Price Range
£ 0.1529 - £ 0.0757

Stock Levels
18897 In stock
Attributes
  • Commodity Code
    3926909790
Centre Pull Tab Plug 48.2 mm 52.7 mm Red

110039

Price Range
£ 0.5575 - £ 0.3974

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3923509000
Centre Pull Tab Plug 67.4 mm 70.2 mm Red

110042

Price Range
£ 1.3548 - £ 0.7768

Stock Levels
102 In stock
Attributes
  • Commodity Code
    3926909790
Centre Pull Tab Plug 11.4 mm 12.3 mm Orange

CP-12

Price Range
£ 0.2204 - £ 0.0489

Stock Levels
4499 In stock
Attributes
  • Commodity Code
    3926909790
Centre Pull Tab Plug 18.5 mm 21.0 mm Orange

CP-24

Price Range
£ 0.2441 - £ 0.0858

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
Centre Pull Tab Plug 27.8 mm 31.0 mm Orange

CP-42

Price Range
£ 0.3595 - £ 0.1298

Stock Levels
5273 In stock
Attributes
  • Commodity Code
    3926909790
Centre Pull Tab Plug 34.1 mm 38.8 mm Orange

CP-51

Price Range
£ 0.4481 - £ 0.157

Stock Levels
29921 In stock
Attributes
  • Commodity Code
    3926909790
Centre Pull Tab Plug 10.9 mm 12.3 mm Red

110032

Price Range
£ 0.1003 - £ 0.0444

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
Centre Pull Tab Plug 14.5 mm 17.0 mm Yellow

498726

Price Range
£ 0.0695 - £ 0.0681

Stock Levels
11822 In stock
Attributes
  • Commodity Code
    3926909790
Centre Pull Tab Plug 15.5 mm 18.0 mm Yellow

498727

Price Range
£ 0.0887 - £ 0.0869

Stock Levels
4065 In stock
Attributes
  • Commodity Code
    3926909790
Centre Pull Tab Plug 13.5 mm 15.5 mm Yellow

498724

Price Range
£ 0.0695 - £ 0.0681

Stock Levels
24826 In stock
Attributes
  • Commodity Code
    3923509000
Centre Pull Tab Plug 17.0 mm 17.0 mm Black

464906

Price Range
£ 0.1247 - £ 0.1247

Stock Levels
12213 In stock
Attributes
  • Commodity Code
    3923509000