Menu Search

Unthreaded Spacer 1.0 mm 3.0 mm 5.0 mm Ceramic

Ceramic insulation bead to provide protection and insulation. Highly heat and voltage resistant, can be stacked together for longer wire assemblies.
Item code:

CER-6

88360 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.0907
5000 - 9999 £ 0.0888
10000 - 24999 £ 0.087
25000 + £ 0.0852
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 90.70

1000 x £ 0.0907

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Spacer Shape Round
Inside Diameter 1.0 mm
Outside Diameter 3.0 mm
Full Material C220 Steatite Ceramic
Commodity Code 8546200000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us