Quantity | Unit price |
---|---|
50 - 499 | £ 1.1243 |
500 + | £ 0.4285 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Polyethylene |
---|---|
Finish | Chrome Plated |
Colour | Chrome |
Fitting Style | Push Fit |
Threaded Centre | No |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Head Length | 40.0 mm |
Head Length | 1.575 in |
Head Width | 40.0 mm |
Head Width | 1.575 in |
Insert Height | 11.0 mm |
Insert Height | 0.433 in |
Compatible Wall Thickness Range | 1.0 - 2.0 mm | 0.039 - 0.079 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue