Menu Search

Installation Tool 16.0 Steel

This XYZ Xpansion Pin has a design that enables precise placement and repeatability while offering high clamping pressures. It holds the pin in place even under stress or vibration. It is simple to install by pressing them into a pre-drilled hole, and it expands to make a snug fit once in place.
Item code:

20265700

7 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 £ 34.50
5 - 9 £ 32.78
10 - 19 £ 31.05
20 - 49 £ 29.33
50 + £ 25.88
Standard pack: 1

Order in multiple of 1

Total price:

£ 34.50

1 x £ 34.50

Specifications

Imperial
Metric
SKU attributes
Type Installation Tool
For pin dia 16.0
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us