Menu Search

Tapered Screws M8x1.25 Steel

This XYZ Xpansion Pin design allows for exact positioning while providing high clamping forces. It keeps the pin in place even under stress or vibration. Its threaded design enables it to be put into a pre-drilled hole. It allows one to manage the pin extension, resulting in a secure solution.
Item code:

20265823

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 £ 11.12
5 - 9 £ 10.56
10 - 19 £ 10.01
20 - 49 £ 9.45
50 + £ 8.34
Standard pack: 1

Order in multiple of 1

Total price:

£ 11.12

1 x £ 11.12

Specifications

Imperial
Metric
SKU attributes
Type Tapered Screws
l1 30.0
d1 M8x1.25
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us