Menu Search

Stainless Screw M4 x 0.7 Stainless Steel

This Eccentric Pull-Down Clamp, with its low profile, provides rapid and robust clamping in situations where space is restricted. It combines a tapered cone with an eccentric pull-down thread, and comes in packs of four. Made from stainless steel material.
Item code:

20266400

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 £ 6.46
5 - 9 £ 6.14
10 - 19 £ 5.81
20 - 49 £ 5.49
50 + £ 4.85
Standard pack: 1

Order in multiple of 1

Total price:

£ 6.46

1 x £ 6.46

Specifications

Imperial
Metric
SKU attributes
Type Stainless Screw
d1 M4 x 0.7
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us