Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Body Height | Thread Size | Base Diameter | View | |
---|---|---|---|---|---|---|
£ 4.9332 - £ 4.9332 | 450 In stock |
1.024 in
26.0 mm
|
M6
|
0.472 in
12.0 mm
|
||
£ 17.7418 - £ 18.1027 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
0.382 in
9.7 mm
|
||
£ 20.8456 - £ 20.8456 | Request the lead time here |
1.24 in
31.5 mm
|
M8
|
0.531 in
13.5 mm
|
||
£ 25.7827 - £ 25.7827 | 160 In stock |
1.693 in
43.0 mm
|
M12
|
0.728 in
18.5 mm
|
||
£ 5.4473 - £ 11.6729 | Request the lead time here |
1.457 in
37.0 mm
|
M8
|
0.591 in
15.0 mm
|
||
£ 5.1972 - £ 5.3084 | Request the lead time here |
1.457 in
37.0 mm
|
M8
|
0.591 in
15.0 mm
|
||
466672 | £ 4.9332 - £ 4.9332 | 310 In stock |
1.024 in
26.0 mm
|
M5
|
0.472 in
12.0 mm
|
|
£ 4.9332 - £ 4.9332 | 200 In stock |
1.024 in
26.0 mm
|
M6
|
0.472 in
12.0 mm
|
||
£ 17.7418 - £ 17.7418 | 10 In stock |
0.984 in
25.0 mm
|
M6
|
0.382 in
9.7 mm
|
||
£ 19.1854 - £ 19.1854 | Request the lead time here |
1.24 in
31.5 mm
|
M8
|
0.531 in
13.5 mm
|
||
£ 26.0426 - £ 26.0426 | 60 In stock |
1.417 in
36.0 mm
|
M10
|
0.618 in
15.7 mm
|
||
£ 34.0979 - £ 34.0979 | Request the lead time here |
2.008 in
51.0 mm
|
M12
|
0.894 in
22.7 mm
|
||
£ 24.7433 - £ 24.7433 | Request the lead time here |
1.417 in
36.0 mm
|
M10
|
0.618 in
15.7 mm
|
||
£ 32.2356 - £ 32.2356 | Request the lead time here |
1.693 in
43.0 mm
|
M12
|
0.728 in
18.5 mm
|
||
466303 | £ 5.4473 - £ 11.6729 | 190 In stock |
1.457 in
37.0 mm
|
M8
|
0.591 in
15.0 mm
|
|
£ 5.1972 - £ 5.3084 | Request the lead time here |
1.457 in
37.0 mm
|
M8
|
0.591 in
15.0 mm
|
||
£ 8.1015 - £ 16.6495 | Request the lead time here |
2.008 in
51.0 mm
|
M12
|
0.945 in
24.0 mm
|
||
£ 4.9332 - £ 4.9332 | 70 In stock |
1.024 in
26.0 mm
|
M6
|
0.472 in
12.0 mm
|
||
£ 18.5791 - £ 18.5791 | 9 In stock |
1.24 in
31.5 mm
|
M8
|
0.531 in
13.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.