Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Height | Handle Radius | View | |
|---|---|---|---|---|---|---|
| £ 3.4727 - £ 3.5435 | 484 In stock |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| £ 3.4727 - £ 3.5435 | 28 In stock |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| £ 3.5861 - £ 3.6711 | 16 In stock |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| £ 3.416 - £ 3.4868 | 302 In stock |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| £ 3.4727 - £ 3.5435 | 118 In stock |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| £ 3.4727 - £ 3.5435 | 294 In stock |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| £ 3.5861 - £ 3.6711 | 7 In stock |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| £ 3.4727 - £ 3.5435 | 286 In stock |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| £ 3.5861 - £ 3.6711 | 56 In stock |
M8
|
1.693 in
43.0 mm
|
2.48 in
63.0 mm
|
||
| £ 50.9182 - £ 108.0889 | 89 In stock |
M8
|
1.969 in
50.0 mm
|
2.559 in
65.0 mm
|
||
| £ 70.8996 - £ 150.4961 | Request the lead time here |
M10
|
2.283 in
58.0 mm
|
3.071 in
78.0 mm
|
||
| £ 140.3428 - £ 297.8511 | Request the lead time here |
M16
|
3.11 in
79.0 mm
|
4.252 in
108.0 mm
|
||
| £ 2.9766 - £ 3.0333 | 690 In stock |
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| £ 2.9766 - £ 3.0333 | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| £ 2.9766 - £ 3.0333 | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| £ 2.9482 - £ 3.0049 | 38 In stock |
M6
|
1.28 in
32.5 mm
|
1.732 in
44.0 mm
|
||
| £ 72.7697 - £ 154.4442 | Request the lead time here |
M10
|
2.283 in
58.0 mm
|
3.071 in
78.0 mm
|
||
| £ 2.9766 - £ 3.0333 | Request the lead time here |
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| £ 2.9766 - £ 3.0333 | 100 In stock |
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| £ 2.9766 - £ 3.0333 | 340 In stock |
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue