Menu Search

Clamping Levers - Teardrop Handle/Threaded Stud

In stock

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
114 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Height Handle Radius View
£ 3.416 - £ 3.4868 Request the lead time here
M8
43.0 mm
63.0 mm
£ 3.4727 - £ 3.5435 Request the lead time here
M8
43.0 mm
63.0 mm
£ 3.4727 - £ 3.5435 344 In stock
M8
43.0 mm
63.0 mm
£ 3.5861 - £ 3.6711 Request the lead time here
M8
43.0 mm
63.0 mm
£ 3.4727 - £ 3.5435 Request the lead time here
M8
43.0 mm
63.0 mm
10268728 £ 5.507 - £ 5.6248 Request the lead time here
M5
£ 3.5861 - £ 3.6711 Request the lead time here
M8
43.0 mm
63.0 mm
£ 3.5861 - £ 3.6711 Request the lead time here
M8
43.0 mm
63.0 mm
£ 3.416 - £ 3.4868 Request the lead time here
M8
43.0 mm
63.0 mm
£ 3.416 - £ 3.4868 Request the lead time here
M8
43.0 mm
63.0 mm
£ 3.4727 - £ 3.5435 Request the lead time here
M8
43.0 mm
63.0 mm
10268421 £ 9.1587 - £ 9.1587 80 In stock
M6
£ 10.1526 - £ 10.1526 Request the lead time here
M8
£ 11.2791 - £ 11.50 Request the lead time here
M8
£ 13.1933 - £ 13.4731 Request the lead time here
M10
£ 15.2401 - £ 15.2401 Request the lead time here
M12
£ 15.2401 - £ 15.2401 Request the lead time here
M12
£ 5.6837 - £ 5.6837 Request the lead time here
M6
10268650 £ 6.523 - £ 6.523 Request the lead time here
M6
10268735 £ 5.5954 - £ 5.7132 Request the lead time here
M6
  • of 6
Male Clamping Handle 73.5 mm M8 20.0 mm GF PA Black

10190432

Price Range
£ 3.4868 - £ 3.416

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Male Clamping Handle 73.5 mm M8 25.0 mm GF PA Black

10190470

Price Range
£ 3.5435 - £ 3.4727

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Male Clamping Handle 73.5 mm M8 30.0 mm GF PA Black

10190517

Price Range
£ 3.5435 - £ 3.4727

Stock Levels
344 In stock
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Male Clamping Handle 73.5 mm M8 40.0 mm GF PA Black

10190555

Price Range
£ 3.6711 - £ 3.5861

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Black
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Male Clamping Handle 73.5 mm M8 25.0 mm GF PA Black

10190487

Price Range
£ 3.5435 - £ 3.4727

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Clamping Lever 42.0 mm M5 20.0 mm Black

10268728

Price Range
£ 5.6248 - £ 5.507

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Handle Length
    42.0 mm
Male Clamping Handle 73.5 mm M8 40.0 mm GF PA Black

10190579

Price Range
£ 3.6711 - £ 3.5861

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Grey
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Male Clamping Handle 73.5 mm M8 40.0 mm GF PA Black

10190562

Price Range
£ 3.6711 - £ 3.5861

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Male Clamping Handle 73.5 mm M8 16.0 mm GF PA Black

10190401

Price Range
£ 3.4868 - £ 3.416

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Male Clamping Handle 73.5 mm M8 20.0 mm GF PA Black

10190449

Price Range
£ 3.4868 - £ 3.416

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Male Clamping Handle 73.5 mm M8 30.0 mm GF PA Black

10190524

Price Range
£ 3.5435 - £ 3.4727

Stock Levels
Request the lead time here
Attributes
  • Button Color
    Orange
  • Colour
    Black
  • Full Material
    Glass Fibre Technopolymer
  • Thread Material
    Steel
  • Base Height
    37.5 mm
Clamping Lever 42.0 mm M6 20.0 mm Black

10268421

Price Range
£ 9.1587 - £ 9.1587

Stock Levels
80 In stock
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Handle Length
    42.0 mm
Clamping Lever 65.0 mm M8 20.0 mm Black

10268476

Price Range
£ 10.1526 - £ 10.1526

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 65.0 mm M8 50.0 mm Black

10268513

Price Range
£ 11.50 - £ 11.2791

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 78.0 mm M10 63.0 mm Black

10268575

Price Range
£ 13.4731 - £ 13.1933

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    78.0 mm
Clamping Lever 92.0 mm M12 40.0 mm Black

10268605

Price Range
£ 15.2401 - £ 15.2401

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    43.0 mm
  • Handle Length
    92.0 mm
Clamping Lever 92.0 mm M12 63.0 mm Black

10268612

Price Range
£ 15.2401 - £ 15.2401

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    43.0 mm
  • Handle Length
    92.0 mm
Female Clamping Handle 42.0 mm M6 Glass Filled Nylon 6

10268643

Price Range
£ 5.6837 - £ 5.6837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Handle Length
    42.0 mm
Female Clamping Handle 65.0 mm M6 Glass Filled Nylon 6

10268650

Price Range
£ 6.523 - £ 6.523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 42.0 mm M6 16.0 mm Black

10268735

Price Range
£ 5.7132 - £ 5.5954

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Handle Length
    42.0 mm