20192310
20192310
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 12.6888 |
| 50 - 99 | £ 10.149 |
| 100 - 199 | £ 9.5166 |
| 200 - 499 | £ 8.8842 |
| 500 - 999 | £ 8.2518 |
| 1000 + | £ 7.6092 |
| Clevis Size | 6x12 |
|---|---|
| Thread hand | Left Hand |
| Thread Type | Coarse |
| d1 tol. H9 | 6.0 |
| l1 ±0.5 | 12.0 |
| d2 | M6 |
| d3 | 10.0 |
| l2 ±0.5 | 31.0 |
| l3 | 24.0 |
| l4 | 9.0 |
| w1 tol. B13 | 6.0 |
| w2 | 6.0 |
| w3 tol. h11 | 12.0 |
| w4 | 12.0 |
| Weight g | 15.0 |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue