Quantity | Unit price |
---|---|
1 - 49 | £ 89.675 |
50 - 99 | £ 71.74 |
100 - 199 | £ 67.26 |
200 - 499 | £ 62.77 |
500 - 999 | £ 58.29 |
1000 + | £ 53.81 |
Clevis Size | 20x40 |
---|---|
Thread hand | Right Hand |
Thread Type | Coarse |
d1 tol. H9 | 20.0 |
l1 ±0.5 | 40.0 |
d2 | M20 |
d3 | 34.0 |
l2 ±0.5 | 105.0 |
l3 | 80.0 |
l4 | 30.0 |
w1 tol. B13 | 20.0 |
w2 | 20.0 |
w3 tol. h11 | 40.0 |
w4 | 40.0 |
Weight g | 550.0 |
Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.