Menu Search

Clevis Joints with Pin

In stock

These Clevis Joints with Pin are a coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.

The clevis pin is held with a cotter pin and a washer to prevent it from falling loose. This ensures the joint's stability and integrity, even under heavy loads and stresses. If necessary, the joint can be disassembled for maintenance by withdrawing the cotter pin. This enables component inspection, lubrication, or replacement, assuring the joint's continuous performance and durability.

They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.

  • U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
  • Held with a cotter pin and a washer to prevent it from falling loose
  • It is employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning.
Material: 303 Stainless Steel, Steel Series Code: SRR3407, SRR3406, SRR3405, SRR3390, SRR3404, SRR3389

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
169 results
Product SKUs information
Item Code Price range Availability d2 d3 Clevis Size Material d1 tol. H9 l2 ±0.5 l1 ±0.5 View
£ 5.23 - £ 8.72 85 In stock
M5
9.0
5x10
303 Stainless Steel
5.0
26.0
10.0
£ 112.27 - £ 187.11 Request the lead time here
M30
52.0
30x60
Steel
30.0
160.0
60.0
£ 112.27 - £ 187.11 Request the lead time here
M27
48.0
30x54
Steel
30.0
148.0
54.0
£ 4.04 - £ 6.74 33 In stock
M5
9.0
5x10
303 Stainless Steel
5.0
26.0
10.0
£ 10.09 - £ 16.82 Request the lead time here
M8
14.0
8x16
303 Stainless Steel
8.0
42.0
16.0
£ 22.46 - £ 37.43 Request the lead time here
M10
18.0
10x40
303 Stainless Steel
10.0
72.0
40.0
£ 24.61 - £ 41.02 Request the lead time here
M12
20.0
12x48
303 Stainless Steel
12.0
86.0
48.0
£ 24.61 - £ 41.02 47 In stock
M12
20.0
12x48
303 Stainless Steel
12.0
86.0
48.0
£ 52.35 - £ 87.25 9 In stock
M14
24.0
14x56
303 Stainless Steel
14.0
101.0
56.0
£ 135.42 - £ 225.70 Request the lead time here
M24
42.0
25x50
303 Stainless Steel
25.0
132.0
50.0
£ 11.15 - £ 18.58 1 In stock
M8
14.0
8x16
303 Stainless Steel
8.0
42.0
16.0
£ 11.15 - £ 18.58 Request the lead time here
M8
14.0
8x16
303 Stainless Steel
8.0
42.0
16.0
£ 14.46 - £ 24.10 8 In stock
M8
14.0
8x32
303 Stainless Steel
8.0
58.0
32.0
£ 26.53 - £ 44.21 9 In stock
M12
20.0
12x48
303 Stainless Steel
12.0
86.0
48.0
£ 46.07 - £ 76.78 Request the lead time here
M14
24.0
14x56
303 Stainless Steel
14.0
101.0
56.0
£ 69.94 - £ 116.56 8 In stock
M20
34.0
20x40
303 Stainless Steel
20.0
105.0
40.0
£ 139.88 - £ 233.13 Request the lead time here
M24
42.0
25x50
303 Stainless Steel
25.0
132.0
50.0
£ 69.94 - £ 116.56 2 In stock
M20
34.0
20x40
303 Stainless Steel
20.0
105.0
40.0
£ 22.82 - £ 38.04 41 In stock
M12
20.0
12x24
303 Stainless Steel
12.0
62.0
24.0
£ 67.79 - £ 112.98 6 In stock
M20
34.0
20x40
303 Stainless Steel
20.0
105.0
40.0
  • of 9
Clevis Joint with Pin M5 5x10 10.0 303 Stainless Steel

20192303

Price Range
£ 8.72 - £ 5.23

Stock Levels
85 In stock
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint with Pin M30 30x60 60.0 Steel

20193669

Price Range
£ 187.11 - £ 112.27

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    30x60
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    30.0
  • l1 ±0.5
    60.0
Clevis Joint with Pin M27 30x54 54.0 Steel

20193652

Price Range
£ 187.11 - £ 112.27

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    30x54
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    30.0
  • l1 ±0.5
    54.0
Clevis Joint with Pin M5 5x10 10.0 303 Stainless Steel

20193782

Price Range
£ 6.74 - £ 4.04

Stock Levels
33 In stock
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint with Pin M8 8x16 16.0 303 Stainless Steel

20193836

Price Range
£ 16.82 - £ 10.09

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint with Pin M10 10x40 40.0 303 Stainless Steel

20193898

Price Range
£ 37.43 - £ 22.46

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint with Pin M12 12x48 48.0 303 Stainless Steel

20193935

Price Range
£ 41.02 - £ 24.61

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Pin M12 12x48 48.0 303 Stainless Steel

20193928

Price Range
£ 41.02 - £ 24.61

Stock Levels
47 In stock
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Pin M14 14x56 56.0 303 Stainless Steel

20193973

Price Range
£ 87.25 - £ 52.35

Stock Levels
9 In stock
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint with Pin M24 25x50 50.0 303 Stainless Steel

20194048

Price Range
£ 225.70 - £ 135.42

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint with Pin M8 8x16 16.0 303 Stainless Steel

20194093

Price Range
£ 18.58 - £ 11.15

Stock Levels
1 In stock
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint with Pin M8 8x16 16.0 303 Stainless Steel

20194109

Price Range
£ 18.58 - £ 11.15

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint with Pin M8 8x32 32.0 303 Stainless Steel

20194116

Price Range
£ 24.10 - £ 14.46

Stock Levels
8 In stock
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint with Pin M12 12x48 48.0 303 Stainless Steel

20194192

Price Range
£ 44.21 - £ 26.53

Stock Levels
9 In stock
Attributes
  • Clevis Size
    12x48
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    48.0
Clevis Joint with Pin M14 14x56 56.0 303 Stainless Steel

20194239

Price Range
£ 76.78 - £ 46.07

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint with Pin M20 20x40 40.0 303 Stainless Steel

20194291

Price Range
£ 116.56 - £ 69.94

Stock Levels
8 In stock
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint with Pin M24 25x50 50.0 303 Stainless Steel

20194314

Price Range
£ 233.13 - £ 139.88

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    25x50
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    25.0
  • l1 ±0.5
    50.0
Clevis Joint with Pin M20 20x40 40.0 303 Stainless Steel

20194307

Price Range
£ 116.56 - £ 69.94

Stock Levels
2 In stock
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0
Clevis Joint with Pin M12 12x24 24.0 303 Stainless Steel

20194413

Price Range
£ 38.04 - £ 22.82

Stock Levels
41 In stock
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Pin M20 20x40 40.0 303 Stainless Steel

20194475

Price Range
£ 112.98 - £ 67.79

Stock Levels
6 In stock
Attributes
  • Clevis Size
    20x40
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    20.0
  • l1 ±0.5
    40.0