Quantity | Unit price |
---|---|
1 - 49 | £ 1.61 |
50 - 99 | £ 1.29 |
100 - 199 | £ 1.21 |
200 - 499 | £ 1.13 |
500 - 999 | £ 1.05 |
1000 + | £ 0.97 |
Clevis Size | 5x10 |
---|---|
Thread hand | Right Hand |
Thread Type | Coarse |
d1 tol. H9 | 5.0 |
l1 ±0.5 | 10.0 |
d2 | M5 |
d3 | 9.0 |
l2 ±0.5 | 26.0 |
l3 | 20.0 |
l4 | 7.5 |
w1 tol. B13 | 5.0 |
w2 | 5.0 |
w3 tol. h11 | 10.0 |
w4 | 10.0 |
Weight g | 9.0 |
Finish | Zinc Plated |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.